Sensor/Actuator cable - SAC-5P-M12MR-M12FR-3L/.../... - 1552159

Sensor/Actuator cable, 5-position, Variable cable type, Plug angled M12, A-coded, on Socket angled M12, A-coded, with 3 LEDs, Cable length: Free input (0.2 ... 40.0 m)

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible solutions - configurable materials with variable cable types and cable lengths
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1552159
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Catalog page Page 187 (C-4-2015)
Weight per Piece (excluding packing) 0.000 g