Sensor/actuator cable - SAC-4P-M 8MR-M 8FS SH/.../... - 1552117

Sensor/actuator cable, 4-position, Variable cable type, shielded, Plug angled M8, on Socket straight M8, cable length: Free input (0.2 ... 40.0 m)

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible solutions - configurable materials with variable cable types and cable lengths
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1552117
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Weight per Piece (excluding packing) 286.630 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback