Bus system connector - SACC-M12MSB-5SC SH IB - 1549832

Bus system connector, 5-position, shielded, Plug straight M12, B-coded, Spring-cage connection, Knurl material: Nickel-plated brass, External cable diameter 4 mm ... 8 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference
Logo

Key Commercial Data

Orderkey 1549832
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 269 (PC-2009)
GTIN 4046356149051
Weight per Piece (excluding packing) 40.100 g
Custom tariff number 85366990