Sensor/actuator box - SACB- 4/3-L-10,0PUR QO-0,34 - 1548451

The illustration shows a product version with 8 slots

Sensor/actuator box, Application: Standard, Connection method: QUICKON, 0.14 mm² ... 0.34 mm², Number of slots: 4, Number of positions: 3, Slot assignment: single, Status indication: Yes, pnp; Master cable connection: Fixed connection 180°, PUR/PVC, Cable length: 10 m, Shielding: No

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Innovative and time-saving assembly with insulation displacement connection

Key Commercial Data

Orderkey 1548451
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 252 (C-4-2015)
GTIN 4046356142922
Weight per Piece (excluding packing) 900.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback