Sensor/Actuator cable - SAC-2P-MICFS/.../... - 1547135

Sensor/Actuator cable, 2-position, Variable cable type, free cable end, on Socket straight 1/2"-20UNF, C-coded, Cable length: Free input (0.2 ... 40.0 m)

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible solutions - configurable materials with variable cable types and cable lengths
  • Adapted: 1/2"-20UNF connectors with C-coding for the North American market

Key Commercial Data

Orderkey 1547135
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Catalog page Page 96 (PC-2007)
Weight per Piece (excluding packing) 0.000 g