Sensor/Actuator cable - SAC-4P-FS-2L SCO/.../... - 1542321

Sensor/Actuator cable, 4-position, Variable cable type, free cable end, on Socket straight M12 SPEEDCON, A-coded, with 2 LEDs, Cable length: Free input (0.2 ... 40.0 m)

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Flexible solutions - configurable materials with variable cable types and cable lengths
  • Convenient: increased machine availability thanks to quick and easy diagnostics
Logo

Key Commercial Data

Orderkey 1542321
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Catalog page Page 44 (C-4-2013)
Weight per Piece (excluding packing) 0.000 g