Sensor/Actuator cable - SAC-3P-MR/15,0-PUR/BI-1L-S SCO - 1539473

Sensor/Actuator cable, 3-position, PUR/PVC, black RAL 9005, Plug angled M12 SPEEDCON, A-coded, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, Cable length: 15 m

Price:

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 1539473
Packing unit 5 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4046356080446
Weight per Piece (excluding packing) 834.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback