Sensor/Actuator cable - SAC-3P-M12MR-M12FR SH/.../... - 1536078

Sensor/Actuator cable, 3-position, Variable cable type, shielded, Plug angled M12, A-coded, on Socket angled M12, A-coded, Cable length: Free input (0.2 ... 40.0 m)

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible solutions - configurable materials with variable cable types and cable lengths
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1536078
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Catalog page Page 179 (C-4-2015)
Weight per Piece (excluding packing) 0.000 g