Sensor/actuator box - SACB-8/ 3-L-10,0PUR M5 - 1530692

Sensor/actuator box, Application: Standard, Connection method: M5 socket Metal, Number of slots: 8, Number of positions: 3, Slot assignment: single, Status indication: Yes, pnp; Master cable connection: Fixed connection 180°, PUR/PVC, Cable length: 10 m, Shielding: No

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1530692
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 255 (C-4-2015)
GTIN 4017918993450
Weight per Piece (excluding packing) 845.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback