Sensor/Actuator cable - SAC-6P- 5,0-PUR/M 8FR SH - 1522464

Sensor/Actuator cable, 6-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket angled M8, Cable length: 5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1522464
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 192 (C-4-2015)
GTIN 4046356021203
Weight per Piece (excluding packing) 194.600 g