Sensor/Actuator cable - SAC-6P-M 8MR/ 3,0-PUR - 1522150

Sensor/Actuator cable, 6-position, PUR halogen-free, black-gray RAL 7021, Plug angled M8, on free cable end, Cable length: 3 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1522150
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 191 (C-4-2015)
GTIN 4046356020954
Weight per Piece (excluding packing) 106.700 g