Sensor/Actuator cable - SAC-5P-MR/ 3,0-PUR SCO - 1519011

Sensor/Actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12 SPEEDCON, A-coded, on free cable end, Cable length: 3 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1519011
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 52 (C-4-2013)
GTIN 4017918961398
Weight per Piece (excluding packing) 104.000 g