Sensor/Actuator cable - SAC-4P-MS/ 5,0-PUR SCO - 1518821

Sensor/Actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, A-coded, on free cable end, Cable length: 5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1518821
Packing unit 1 pc
Catalog page Page 44 (C-4-2013)
GTIN 4017918961206
Weight per Piece (excluding packing) 153.600 g