Sensor/actuator box - SACB 4- 8 L SCO PUR/ - 1516917

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Metal, number of slots: 4, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: No

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Save space: distributor box with double occupancy for two sensors in one slot
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Flexible solutions – configurable materials with variable cable length
Logo

Key Commercial Data

Orderkey 1516917
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 270 (C-2-2017)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback