Connector hood - SACB-C-H180 8-16 SCO PUR/ - 1516700

Connector hood, Application: Sensor/actuator box, Connection method: M12-SPEEDCON-socket Metal, Number of slots: 8, Slot assignment: Double, Status indication: No; Master cable connection: Pluggable screw connection 180°, PUR/PVC, Cable length: 0.5 m ... 50 m, Shielding: No

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1516700
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 251 (C-4-2015)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback