Connector - SACC-M12FR-5SC SH - 1512584

Connector, 5-position, shielded, Socket angled M12, A-coded, Spring-cage connection, Knurl material: Nickel-plated brass, External cable diameter 4 mm ... 8 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1512584
Packing unit 1 pc
Catalog page Page 38 (PC-2007)
GTIN 4017918946500
Weight per Piece (excluding packing) 49.300 g
Custom tariff number 85366990