Double valve connector cable - SAC- 5,0/0,15-116/2XA-1L-Z - 1458046

Double valve connector cable, 4-position, PUR/PVC, black RAL 9005, free cable end, on Valve connector A, with 1 LED, connected with Z diode and Valve connector A, with 1 LED, connected with Z diode, Cable length: 5 m, Valve connector distance: 0.15 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Robust valve connector with Zener diode as protective circuit
  • Efficient: control valves with two connections via a single connecting cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1458046
Packing unit 1 pc
Catalog page Page 229 (C-4-2015)
GTIN 4046356638463
Weight per Piece (excluding packing) 364.100 g
Custom tariff number 85444290