Sensor/actuator cable - SAC-5P-M12MR/ 3,0-802 - 1457335

Sensor/actuator cable, 5-position, PUR halogen-free, welding sputter-resistant, highly flexible, gray RAL 7001, Plug angled M12, A-coded, on free cable end, cable length: 3 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is resistant to welding sparks

Key Commercial Data

Orderkey 1457335
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 209 (C-2-2017)
GTIN 4046356593694
Weight per Piece (excluding packing) 123.500 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback