Sensor/Actuator cable - SAC-5P-M12MS/ 5,0-802 - 1457241

Sensor/Actuator cable, 5-position, PUR halogen-free, welding sputter-resistant, highly flexible, gray RAL 7001, Plug straight M12, A-coded, on free cable end, Cable length: 5 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is resistant to welding sparks

Key Commercial Data

Orderkey 1457241
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 189 (C-4-2015)
GTIN 4046356593663
Weight per Piece (excluding packing) 194.900 g