Sensor/Actuator cable - SAC-5P- 3,0-802/M12FS - 1457160

Sensor/Actuator cable, 5-position, PUR halogen-free, welding sputter-resistant, highly flexible, gray RAL 7001, free cable end, on Socket straight M12, A-coded, Cable length: 3 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is resistant to welding sparks

Key Commercial Data

Orderkey 1457160
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 189 (C-4-2015)
GTIN 4046356593526
Weight per Piece (excluding packing) 123.900 g