Sensor/Actuator cable - SAC-4P-M12MS/ 3,0-800/M12FS - 1457076

Sensor/Actuator cable, 4-position, PUR halogen-free, welding sputter-resistant, highly flexible, gray RAL 7001, Plug straight M12, A-coded, on Socket straight M12, A-coded, Cable length: 3 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is resistant to welding sparks

Key Commercial Data

Orderkey 1457076
Packing unit 1 pc
Catalog page Page 184 (C-4-2015)
GTIN 4046356593434
Weight per Piece (excluding packing) 108.700 g