Sensor/actuator cable - SAC-4P- 1,5-800/M12FR-3L - 1456996

Sensor/actuator cable, 4-position, PUR halogen-free, welding sputter-resistant, highly flexible, gray RAL 7001, free cable end, on Socket angled M12, A-coded, with 3 LEDs, Cable length: 1.5 m, for robots and drag chains

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Flexible: cable supports a high degree of torsion and bending
  • Reliable solution for the body shop as cable is resistant to welding sparks
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1456996
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 184 (C-4-2015)
GTIN 4046356593359
Weight per Piece (excluding packing) 55.000 g