Sensor/actuator box - SACB-8/ 8-L- 5,0PUR SCO P - 1452699

Sensor/actuator box, Application: Standard, Connection method: M12-SPEEDCON-socket Plastic, Number of slots: 8, Number of positions: 4, Coding: A - standard, Slot assignment: single, Status indication: Yes, pnp; Master cable connection: Fixed connection 180°, PUR/PVC, Cable length: 5 m, Shielding: No

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Save time, thanks to installation with SPEEDCON fast locking system
Logo

Key Commercial Data

Orderkey 1452699
Packing unit 1 pc
Catalog page Page 248 (C-4-2015)
GTIN 4046356553988
Weight per Piece (excluding packing) 786.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback