Sensor/Actuator cable - SAC-4P-M12MS/ 0,6-PUR/M12FS P - 1442845

Sensor/Actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, A-coded, on Socket straight M12, A-coded, Cable length: 0.6 m, with plastic knurl

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Save weight – our connectors with light plastic knurl

Key Commercial Data

Orderkey 1442845
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 132 (PC-2011)
GTIN 4046356535755
Weight per Piece (excluding packing) 31.500 g