Sensor/Actuator cable - SAC-3P- 1,5-PUR/M12FR P - 1442670

Sensor/Actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M12, A-coded, Cable length: 1.5 m, with plastic knurl

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Save weight – our connectors with light plastic knurl

Key Commercial Data

Orderkey 1442670
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 124 (PC-2011)
GTIN 4046356535434
Weight per Piece (excluding packing) 46.100 g