Sensor/Actuator cable - SAC-3P-MR-BI-1L-Z180 SCO/.../. - 1441121

Sensor/Actuator cable, 3-position, Variable cable type, Plug angled M12 SPEEDCON, A-coded, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, Cable length: Free input (0.2 ... 40.0 m), Pin connector pattern of valve plug rotated 180°

Price:

Configuration

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Robust valve connector with Zener diode as protective circuit
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Flexible solutions - configurable materials with variable cable types and cable lengths
Logo

Key Commercial Data

Orderkey 1441121
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Weight per Piece (excluding packing) 0.000 g