Bus system flush-type socket - SACCBP-FS-4CON-PG9/5,0-990SCO - 1437876

Bus system flush-type socket, CC-Link, 4-pos., M12, SPEEDCON, shielded, rear/screw mounting with Pg9 thread, with 0.5 m bus cable

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Pre-assembled with cables in various standard lengths for immediate use
  • Customer-specific assemblies and cable lengths can be supplied
  • Sealed on the cable side for optimum tightness of seal
  • Cable designs for all common networks and fieldbuses
  • For high transmission safety: shield connection to the housing with optional EMC nut
Logo Logo

Key Commercial Data

Orderkey 1437876
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 401 (PC-2011)
GTIN 4046356458610
Weight per Piece (excluding packing) 222.220 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback