Bus system flush-type plug - SACCBP-MSD-4CON-PG9/2,0-931SCO - 1437740

Bus system flush-type plug, Ethernet, 4-pos., M12 SPEEDCON, shielded, D-coded, rear/screw mounting with Pg9 thread, with 2.0 m bus cable, 2 x 2 x 0.2 mm²

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo

Key Commercial Data

Orderkey 1437740
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356458481
Weight per Piece (excluding packing) 116.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback