Bus system connector - SACC-MS-5SC SH DN SCO - 1432761

Bus system connector, CANopen®, DeviceNet™, 5-position, shielded, Plug straight M12, A-coded, Spring-cage connection, Knurl material: Zinc die-cast, nickel-plated, External cable diameter 4 mm ... 8 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference
Logo Logo

Key Commercial Data

Orderkey 1432761
Packing unit 1 pc
Catalog page Page 407 (C-4-2015)
GTIN 4046356348416
Weight per Piece (excluding packing) 37.500 g
Custom tariff number 85366990