Connector - SACC-MR-5SC M SCO - 1432570

Connector, 5-position, Plug angled M12 SPEEDCON, A-coded, Spring-cage connection, Knurl material: Zinc die-cast, nickel-plated, External cable diameter 4 mm ... 8 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
Logo

Key Commercial Data

Orderkey 1432570
Packing unit 1 pc
Catalog page Page 19 (C-4-2015)
GTIN 4046356348164
Weight per Piece (excluding packing) 23.300 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback