Connector - SACC-M12FR-5CON-PG 9-SH - 1430433

Connector, 5-position, shielded, Socket angled M12, A-coded, Screw connection, Knurl material: Zinc die-cast, nickel-plated, Cable gland Pg9, External cable diameter 6 mm ... 8 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Screw connection: proven connection technology for a large selection of different conductors
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1430433
Packing unit 1 pc
Catalog page Page 22 (C-4-2015)
GTIN 4046356322706
Weight per Piece (excluding packing) 69.680 g
Custom tariff number 85366990