Sensor/Actuator cable - SAC-17P- 3,0-35T/FS SH SCO - 1430297

Sensor/Actuator cable, 17-position, PUR/PVC, black RAL 9005, shielded, free cable end, on Socket straight M12 SPEEDCON, A-coded, Cable length: 3 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Save space – with high-pos. connectors
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Logo

Key Commercial Data

Orderkey 1430297
Packing unit 1 pc
Catalog page Page 201 (C-4-2015)
GTIN 4046356322560
Weight per Piece (excluding packing) 347.000 g