Power cable - SAC-4P-MSS/ 2,4-PUR/FSS PE SCO - 1424729

No picture available

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, S-coded, on Socket straight M12 SPEEDCON, S-coded, Cable length: 2.4 m, for AC current up to 12 A/630 V

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 630 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1424729
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626381008
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback