Contact carriers - SACC-MCI-MSS-4CON/0,5 PE SCO - 1424129

Assembled contact carrier and insulating body, S-coding, 3-pos. + PE, 0.5 m long litz wires

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • For compact devices: transmit high power in a confined space
  • Convenient field assembly: device connectors for fast on-site mounting
  • Customer-specific assemblies and litz wire lengths available
  • Standard pin assignments for signal and power transmission with a uniform design-in design

Key Commercial Data

Orderkey 1424129
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 267 (C-4-2015)
GTIN 4046356693325
Weight per Piece (excluding packing) 36.900 g
Custom tariff number 85366990