Power cable - SAC-4P-MRT/ 5,0-PUR SH SCO - 1424126

Power cable, 4-position, PUR halogen-free, black RAL 9005, shielded, Plug angled M12 SPEEDCON, T-coded, on free cable end, Cable length: 5 m

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC
  • Protection against incorrect connection using special T-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1424126
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 275 (C-4-2015)
GTIN 4046356693301
Weight per Piece (excluding packing) 771.800 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback