Network cable - NBC-FSD/11,5-937/FSD SCO - 1423141

No picture available

Network cable, PROFINET CAT5 (100 Mbps), 4-position, PE-X halogen-free, black, shielded, Socket straight M12 SPEEDCON / IP65, Coding: D, on Socket straight M12 SPEEDCON / IP65, Coding: D, Cable length: 11.5 m, Product tested according to customer specification/rail application

Price:

Overview

Technical data

Downloads

Logo Logo

Key Commercial Data

Orderkey 1423141
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626326214
Weight per Piece (excluding packing) 765.010 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback