Network cable - VS-IP20-IP20/LG-94B-LI/5,0 - 1423097

Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP20 to RJ45 plug/IP20 turned, line, length: 5 m

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Can be used for RCM type B+ residual current monitoring devices
Logo

Key Commercial Data

Orderkey 1423097
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356566391
Weight per Piece (excluding packing) 246.200 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback