Power cable - SAC-3P-MSS/ 2,0-PVC PE SCO WD - 1423051

Power cable, 3-position, PVC, black, Plug straight M12 SPEEDCON, S-coded, on free cable end, Cable length: 2 m, for AC current up to 16 A/230 V, Customer version

Price:

Overview

Technical data

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 230 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
Logo

Key Commercial Data

Orderkey 1423051
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626327280
Weight per Piece (excluding packing) 22.220 g
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
Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback