Bus system cable - SAC-5P-M12MS/0,5-92X/M12MSSHOD - 1422789

No picture available

Bus system cable, CANopen®, DeviceNet™, 5-position, Plug straight M12, A-coded, on Plug straight M12, A-coded, for outdoor applications, with high-grade steel knurl

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -40°C to +105°C
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Logo Logo

Key Commercial Data

Orderkey 1422789
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626314853
Weight per Piece (excluding packing) 64.040 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback