RJ45 connector - CUC-V14-C1ZNI-T/R4P8:10 - 1422674

Push-pull connector (version 14), die-cast zinc, with RJ45 connector insert, 8-pos., with IDC fast connection technology, for 1 and 7-wire cores, 23 ... 22 AWG, for cable diameter of 5.5 mm ... 10 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Push-pull ADVANCE connector
  • Locking system to prevent inadvertent removal
  • Protected data transmission, thanks to 360° shielding concept
  • High resistance to ESD and EMC for reliable transmission
Logo Logo

Key Commercial Data

Orderkey 1422674
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4055626311388
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback