Power cable - SAC-3P- 5,0-PUR/FRS PE PPH DMG - 1421610

Power cable, 3-position, PUR, black, Plug straight, on Socket angled M12 SPEEDCON, S-coded, Cable length: 5 m, for AC current up to 16 A/230 V, Customer version, KL DMG PPH MODUL 2854889 KPL. MONTIERT at free cable end

Price:

Overview

Technical data

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 230 V AC
  • Protection against incorrect connection using special S-coding
  • Save time, thanks to installation with SPEEDCON fast locking system
Logo

Key Commercial Data

Orderkey 1421610
Packing unit 1 pc
Minimum order quantity 10 pc
GTIN 4055626390314
Weight per Piece (excluding packing) 397.800 g
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
Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback