Power cable - SAC-4P-FRS/15,0-PUR PE SH SCO - 1421532

Power cable, 4-position, PUR halogen-free, Orange (RAL 2003), matt, shielded, free cable end, on Socket angled M12 SPEEDCON, S-coded, Cable length: 15 m, for AC current up to 12 A/630 V

Price:

Overview

Technical data

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 630 V AC
  • Protection against incorrect connection using special S-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1421532
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4055626269559
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback