Housing - HC-EVO-D15-SLWS-2SSM20-PLR-BK - 1421463

Box mounting bases D15, With single locking latch, Material: Polyamide, Cable outlets: 2, lateral, Height: 52 mm, Cable gland: none, Gland: no, 2x M20, Standard, including 2x reducing adapter

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Flexible cable outlet direction, lateral or straight
  • Lower costs than metal version
  • Labeling option using 9 x 20 mm marking label
  • Low weight
  • Lower risk of condensation
  • Both contact insert PE sheets are connected by means of a metal frame integrated in the sleeve housing
  • Metal inlays ensure leading PE contact with angled plugs
  • Completely corrosion-resistant
  • Halogen-free plastic

Key Commercial Data

Orderkey 1421463
Packing unit 1 pc
GTIN 4055626265063
Weight per Piece (excluding packing) 90.400 g
Custom tariff number 85389099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback