Conductor connectors - SACC-CC-2QO SH PB - 1420426

Cable connector, PROFIBUS DP (12 Mbps), 3-pos., halogen-free, shielded, displacement connection, housing material: zinc die-cast, nickel-plated, outer cable diameter of 5 mm ... 9.7 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
  • Convenient: quick and easy assembly without special tools
  • Insulation displacement connection: innovative and time-saving assembly without stripping the single wire
  • Safe use in the field, thanks to a high degree of protection
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference
Logo

Key Commercial Data

Orderkey 1420426
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626323343
Weight per Piece (excluding packing) 60.800 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback