Power cable - SAC-5P-MINMR/0,3-441/MINFR PWR - 1419878

Power cable, 5-position, PUR, gray RAL 7001, Plug angled 7/8"-16UNF, on Socket angled 7/8"-16UNF, Cable length: 0.3 m, 2.5 mm² conductor cross section, For power supply

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Robust connectors in size 7/8"-16UNF
  • High-performance: connectors and cables with a large conductor cross section for power supply

Key Commercial Data

Orderkey 1419878
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 277 (C-4-2015)
GTIN 4046356537629
Weight per Piece (excluding packing) 161.800 g