D-SUB sleeve housings - CUC-DST-GZNI-S/DSSC25 - 1419727

D-SUB sleeve housings, Degree of protection: IP20, Material: Zinc die-cast, Cable exit: straight, Size of housing: 3, Color: Bare metallic

Price:

Overview

Technical data

Downloads

Your advantages

  • Easy to mount thanks to pre-assembled locking screws
  • Antimagnetic metal sleeve housing
  • Well-suited for harsh industrial conditions thanks to its metal design
  • Particularly suitable for D-SUB connectors with special contacts thanks to large interior

Key Commercial Data

Orderkey 1419727
Packing unit 1 pc
GTIN 4055626188058
Weight per Piece (excluding packing) 72.450 g
Custom tariff number 85389099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback