Protective covers - HC-STA-D07-HCLWS-PLR-BK - 1419274

Protective cover D7, With single locking latch, Material: PA, Protective cover material: PA, Height: 30 mm, Seal: yes, Standard, With lanyard, Diameter of retaining cord eyelet: 25 mm, for socket inserts

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1419274
Packing unit 1 pc
GTIN 4055626160252
Weight per Piece (excluding packing) 13.600 g
Custom tariff number 85389099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback