new

RJ45 coupling - CUC-F-D1ZNI-S/R4GC8 - 1419022

RJ45 coupling, Degree of protection: IP20, Number of positions: 8, 1 Gbps, CAT6, Material: Zinc die-cast, Connection method: Female

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

Freenet system

Your advantages

  • Compact design
  • Rugged design
Logo Logo

Key Commercial Data

Orderkey 1419022
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626251455
Weight per Piece (excluding packing) 22.300 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback