Patch cable - VS-PNRJ45-PNRJ45R-93C-2,0 - 1418390

PROFINET patch cable

PROFINET patch cable, shielded, star-quad, 22 AWG stranded (7-wire), green, straight RJ45 male connector/IP20 to straight RJ45 male connector/IP20, length: 2.0 m

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 1418390
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356534628
Weight per Piece (excluding packing) 164.000 g
Custom tariff number 85444210

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback