Network cable - NBC-MS/20,0-94B/R4AC SCO US - 1417873

Network cable, Ethernet CAT5 (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON / IP67, Coding: A, on Plug straight RJ45 / IP20, Cable length: 20 m

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1417873
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626268415
Weight per Piece (excluding packing) 22.220 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback